A 9M66-0401
0.065" I.D., 0.125" O.D., 0.01" Thick flat Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $82.53 | 6 wks |
10 - 24 | $79.21 | 6 wks |
25 - 49 | $76.44 | 8 wks |
50 - 99 | $74.24 | 8 wks |
100+ | Request for Quote |
$82.53
Availability: 4 unit(s) in stock.
Sell Unit: Priced Per 1000 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Nylon |
---|---|
Inside Diameter | 0.065 Inch |
Outside Diameter | 0.125 Inch |
Thickness | 0.01 Inch |
Thickness Tolerance | (+0.003) |