A 9M62-6211
Hexagonal Nut, 5/8-11 Thread Size, 0.9375in. Across the Flats, 0.546875in. Head Height, Material- Nylon (6/6 Natural).
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $24.41 | 11 wks |
| 10 - 24 | $23.39 | 11 wks |
| 25 - 49 | $22.56 | 11 wks |
| 50 - 99 | $21.91 | 11 wks |
| 100+ | Request for Quote |
$24.41
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Dim. Across Flats (A) | 0.9375 Inch |
|---|---|
| Height Of Head (T) | 0.546875 Inch |
| Material | Nylon (6/6 Natural) |
| Sell Unit | 100 |
| Thread Size (#) | 5/8-11 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities