A 9M62-5013
Hexagonal Nut, 1/2-13 Thread Size, 0.75in. Across the Flats, 0.4375in. Head Height, Material- Nylon (6/6 Natural).
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.03 | 11 wks |
10 - 24 | $13.34 | 11 wks |
25 - 49 | $12.79 | 11 wks |
50 - 99 | $12.4 | 11 wks |
100+ | Request for Quote |
$14.03
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flats (A) | 0.75 Inch |
---|---|
Height Of Head (T) | 0.4375 Inch |
Material | Nylon (6/6 Natural) |
Sell Unit | 100 |
Thread Size (#) | 1/2-13 |