A 9M62-3716
Hexagonal Nut, 3/8-16 Thread Size, 0.5625in. Across the Flats, 0.328125in. Head Height, Material- Nylon (6/6 Natural).
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $10.54 | 14 wks |
| 10 - 24 | $9.96 | 14 wks |
| 25 - 49 | $9.5 | 14 wks |
| 50 - 99 | $9.19 | 14 wks |
| 100+ | Request for Quote |
$10.54
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Dim. Across Flats (A) | 0.5625 Inch |
|---|---|
| Height Of Head (T) | 0.328125 Inch |
| Material | Nylon (6/6 Natural) |
| Sell Unit | 100 |
| Thread Size (#) | 3/8-16 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities