A 9M62-1032
Hexagonal Nut, #10-32 Thread Size, 0.375in. Across the Flats, 0.140625in. Head Height, Material- Nylon (6/6 Natural).
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.23 | 4 wks |
10 - 24 | $4.84 | 4 wks |
25 - 49 | $4.56 | 4 wks |
50 - 99 | $4.39 | 4 wks |
100+ | Request for Quote |
$5.23
Availability: 1.65 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flats (A) | 0.375 Inch |
---|---|
Height Of Head (T) | 0.140625 Inch |
Material | Nylon (6/6 Natural) |
Sell Unit | 100 |
Thread Size (#) | #10-32 |