A 9M62-0632
Hexagonal Nut, #6-32 Thread Size, 0.3125in. Across the Flats, 0.125in. Head Height, Material- Nylon (6/6 Natural).
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.65 | 11 wks |
10 - 24 | $3.35 | 11 wks |
25 - 49 | $3.14 | 11 wks |
50 - 99 | $3.01 | 11 wks |
100+ | Request for Quote |
$3.65
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flats (A) | 0.3125 Inch |
---|---|
Height Of Head (T) | 0.125 Inch |
Material | Nylon (6/6 Natural) |
Sell Unit | 100 |
Thread Size (#) | #6-32 |