A 9M62-0440

Hexagonal Nut, #4-40 Thread Size, 0.25in. Across the Flats, 0.09375in. Head Height, Material- Nylon (6/6 Natural).
Qty Range Price/Unit Ships Within
1 - 9 $3.60 4 wks
10 - 24 $3.31 4 wks
25 - 49 $3.09 4 wks
50 - 99 $2.97 4 wks
100+ Request for Quote
$3.60

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Dim. Across Flats (A) 0.25 Inch
Height Of Head (T) 0.09375 Inch
Material Nylon (6/6 Natural)
Sell Unit 100
Thread Size (#) #4-40

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team