A 9M52-501324

1.5" Long, 1/2-13 Thread, Nylon (Zytel 101) Socket Head Cap Screw
Qty Range Price/Unit Ships Within
1 - 9 $30.64 4 wks
10 - 24 $29.51 4 wks
25 - 49 $28.6 4 wks
50 - 99 $27.81 4 wks
100+ Request for Quote
$30.64

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Drive Type Socket
Head Style Round
Material Nylon ( Zytel 101 )
Thread Length 1.5 Inch
Thread Size (#) 1/2-13

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team