A 9M52-252006

0.375" Long, 1/4-20 Thread, Nylon (Zytel 101) Socket Head Cap Screw
Qty Range Price/Unit Ships Within
1 - 9 $5.26 4 wks
10 - 24 $4.86 4 wks
25 - 49 $4.59 4 wks
50 - 99 $4.41 4 wks
100+ Request for Quote
$5.26

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Drive Type Socket
Head Style Round
Material Nylon ( Zytel 101 )
Thread Length 0.375 Inch
Thread Size (#) 1/4-20

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team