A 9M52-103204
0.25" Long, #10-32 Thread, Nylon (Zytel 101) Socket Head Cap Screw
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $4.41 | 11 wks |
10 - 24 | $4.09 | 11 wks |
25 - 49 | $3.82 | 11 wks |
50 - 99 | $3.68 | 11 wks |
100+ | Request for Quote |
$4.41
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Head Style | Round |
Material | Nylon (Zytel 101) |
Thread Length | 0.25 Inch |
Thread Size (#) | #10-32 |