A 9M52-063216
1" Long, #6-32 Thread, Nylon (Zytel 101) Socket Head Cap Screw
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $4.01 | 11 wks |
10 - 24 | $3.69 | 11 wks |
25 - 49 | $3.47 | 11 wks |
50 - 99 | $3.32 | 11 wks |
100+ | Request for Quote |
$4.01
Availability: 4.8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Head Style | Round |
Material | Nylon (Zytel 101) |
Thread Length | 1 Inch |
Thread Size (#) | #6-32 |