A 9M52-044016

1" Long, #4-40 Thread, Nylon (Zytel 101) Socket Head Cap Screw
Qty Range Price/Unit Ships Within
1 - 9 $3.87 4 wks
10 - 24 $3.56 4 wks
25 - 49 $3.33 4 wks
50 - 99 $3.2 4 wks
100+ Request for Quote
$3.87

Availability: 8.65 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Drive Type Socket
Head Style Round
Material Nylon ( Zytel 101 )
Thread Length 1 Inch
Thread Size (#) #4-40

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team