A 9M41MY8398934
Yellow Delrin, M6 Rosette Knobs Head Thumb Screw
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $41.96 | 5 wks |
5 - 9 | $38.53 | 5 wks |
10 - 24 | $32.88 | 5 wks |
25 - 49 | $30.14 | 5 wks |
50+ | Request for Quote |
$41.96
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Knob Style | Rosette Knobs |
---|---|
Material | Yellow Delrin |
Screw Type (ass´y) | M6 Socket Head Cap Screw |
Thread Size (#) | M6 |
Unit Price (Pcs. / Pack) | 100 |
Substitute Part | MMAA6FMY8398934 |