A 9M41MR8398938
Red Delrin, M6 Tee Knobs Head Thumb Screw
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $19.98 | 5 wks |
5 - 9 | $18.04 | 5 wks |
10 - 24 | $15.2 | 5 wks |
25 - 49 | $13.81 | 5 wks |
50+ | Request for Quote |
$19.98
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Knob Style | Tee Knobs |
---|---|
Material | Red Delrin |
Screw Type (ass´y) | M6 Socket Head Cap Screw |
Thread Size (#) | M6 |
Unit Price (Pcs. / Pack) | 100 |
Substitute Part | MMAA1FMR8398938 |