A 9M41MG8398939
Gray Delrin, M8 Tee Knobs Head Thumb Screw
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $23.76 | 5 wks |
5 - 9 | $21.53 | 5 wks |
10 - 24 | $18.17 | 5 wks |
25 - 49 | $16.54 | 5 wks |
50+ | Request for Quote |
$23.76
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Knob Style | Tee Knobs |
---|---|
Material | Gray Delrin |
Screw Type (ass´y) | M8 Socket Head Cap Screw |
Thread Size (#) | M8 |
Unit Price (Pcs. / Pack) | 100 |
Substitute Part | MMAA1FMG8398939 |