A 9M41-Y8398926
Yellow Acetal, 3/8 Tee Knobs For Thumb Screw
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $25.62 | 11 wks |
5 - 9 | $23.24 | 11 wks |
10 - 24 | $19.67 | 11 wks |
25 - 49 | $17.91 | 11 wks |
50+ | Request for Quote |
$25.62
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Knob Style | Tee Knob |
---|---|
Material | Yellow Acetal |
Screw Type (ass´y) | 3/8 Socket Head Cap Scr |
Sell Unit (per Pack) | 100 |
Thread Size (#) | 3/8 |