A 9M41-Y8398909
Yellow Acetal, 3/8 Rosette Knobs For Thumb Screw
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $43.33 | 11 wks |
5 - 9 | $39.83 | 11 wks |
10 - 24 | $34.03 | 11 wks |
25 - 49 | $31.22 | 11 wks |
50+ | Request for Quote |
$43.33
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Knob Style | Rosette Knob |
---|---|
Material | Yellow Acetal |
Screw Type (ass´y) | 3/8 Socket Head Cap Scr |
Sell Unit (per Pack) | 100 |
Thread Size (#) | 3/8 |