A 9M41-Y8398902
Yellow Acetal, #10 Knurled Knobs For Thumb Screw
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $19.88 | 11 wks |
| 5 - 9 | $17.92 | 11 wks |
| 10 - 24 | $15.07 | 11 wks |
| 25 - 49 | $13.68 | 11 wks |
| 50+ | Request for Quote |
$19.88
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Knob Style | Knurled Knob |
|---|---|
| Material | Yellow Acetal |
| Screw Type (ass´y) | #10 Socket Head Cap Scr |
| Sell Unit (per Pack) | 100 |
| Thread Size (#) | #10 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities