A 9M41-Y8398899
Yellow Acetal, #4 Knurled Knobs For Thumb Screw
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $15.39 | 5 wks |
5 - 9 | $13.83 | 5 wks |
10 - 24 | $11.6 | 5 wks |
25 - 49 | $10.52 | 5 wks |
50+ | Request for Quote |
$15.39
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Knob Style | Knurled Knob |
---|---|
Material | Yellow Acetal |
Screw Type (ass´y) | #4 Socket Head Cap Scr |
Sell Unit (per Pack) | 100 |
Thread Size (#) | #4 |