A 9M41-R8398951
Red Acetal, 1/4 L Knobs For Thumb Screw
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $21.98 | 11 wks |
| 5 - 9 | $19.84 | 11 wks |
| 10 - 24 | $16.72 | 11 wks |
| 25 - 49 | $15.19 | 11 wks |
| 50+ | Request for Quote |
$21.98
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Knob Style | L Knob |
|---|---|
| Material | Red Acetal |
| Screw Type (ass´y) | 1/4 Socket Head Cap Scr |
| Sell Unit (per Pack) | 100 |
| Thread Size (#) | 1/4 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities