A 9M41-R8398907
Red Acetal, 1/4 Rosette Knobs For Thumb Screw
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $41.96 | 11 wks |
5 - 9 | $38.53 | 11 wks |
10 - 24 | $32.88 | 11 wks |
25 - 49 | $30.14 | 11 wks |
50+ | Request for Quote |
$41.96
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Knob Style | Rosette Knob |
---|---|
Material | Red Acetal |
Screw Type (ass´y) | 1/4 Socket Head Cap Scr |
Sell Unit (per Pack) | 100 |
Thread Size (#) | 1/4 |