A 9M41-G8398951

Gray Acetal, 1/4 L Knobs For Thumb Screw
Qty Range Price/Unit Ships Within
1 - 4 $19.98 5 wks
5 - 9 $18.04 5 wks
10 - 24 $15.2 5 wks
25 - 49 $13.81 5 wks
50+ Request for Quote
$19.98

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Knob Style L Knob
Material Gray Acetal
Screw Type (ass´y) 1/4 Socket Head Cap Scr
Sell Unit (per Pack) 100
Thread Size (#) 1/4

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team