A 9M41-G8398924
Gray Acetal, 1/4 Tee Knobs For Thumb Screw
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $19.98 | 5 wks |
5 - 9 | $18.04 | 5 wks |
10 - 24 | $15.2 | 5 wks |
25 - 49 | $13.81 | 5 wks |
50+ | Request for Quote |
$19.98
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Knob Style | Tee Knob |
---|---|
Material | Gray Acetal |
Screw Type (ass´y) | 1/4 Socket Head Cap Scr |
Sell Unit (per Pack) | 100 |
Thread Size (#) | 1/4 |