A 9M41-G8398906
Gray Acetal, 5/16 Knurled Knobs For Thumb Screw
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $27.44 | 5 wks |
5 - 9 | $24.94 | 5 wks |
10 - 24 | $21.13 | 5 wks |
25 - 49 | $19.26 | 5 wks |
50+ | Request for Quote |
$27.44
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Knob Style | Knurled Knob |
---|---|
Material | Gray Acetal |
Screw Type (ass´y) | 5/16 Socket Head Cap Scr |
Sell Unit (per Pack) | 100 |
Thread Size (#) | 5/16 |