A 9M41-B8398904
Black Acetal, 1/4 Knurled Knobs For Thumb Screw
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $27.08 | 5 wks |
5 - 9 | $24.61 | 5 wks |
10 - 24 | $20.83 | 5 wks |
25 - 49 | $18.99 | 5 wks |
50+ | Request for Quote |
$27.08
Availability: 2.1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Knob Style | Knurled Knob |
---|---|
Material | Black Acetal |
Screw Type (ass´y) | 1/4 Socket Head Cap Scr |
Sell Unit (per Pack) | 100 |
Thread Size (#) | 1/4 |