A 9M41-B8398902
Black Acetal, #10 Knurled Knobs For Thumb Screw
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $18.07 | 11 wks |
5 - 9 | $16.29 | 11 wks |
10 - 24 | $13.7 | 11 wks |
25 - 49 | $12.44 | 11 wks |
50+ | Request for Quote |
$18.07
Availability: 1.6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Knob Style | Knurled Knob |
---|---|
Material | Black Acetal |
Screw Type (ass´y) | #10 Socket Head Cap Scr |
Sell Unit (per Pack) | 100 |
Thread Size (#) | #10 |