A 9M41-B8398901

Black Acetal, #8 Knurled Knobs For Thumb Screw
Qty Range Price/Unit Ships Within
1 - 4 $16.15 5 wks
5 - 9 $14.54 5 wks
10 - 24 $12.2 5 wks
25 - 49 $11.06 5 wks
50+ Request for Quote
$16.15

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Knob Style Knurled Knob
Material Black Acetal
Screw Type (ass´y) #8 Socket Head Cap Scr
Sell Unit (per Pack) 100
Thread Size (#) #8

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team