A 9L80-1116
Lubricant and release agent. Nonstaining; chemically inert. Offers extreme adhesion well beyond normal break-in periods and release qualities up to 500°F.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $19.54 | 11 wks |
5 - 9 | $18.51 | 11 wks |
10 - 24 | $17.54 | 11 wks |
25 - 49 | $16.59 | 11 wks |
50+ | Request for Quote |
$19.54
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Oil Type | Dry Film Lubricant |
---|---|
Size (oz.) | 14 oz |