A 9C49M06022

6mm Wide, 22mm O.D., Carbon steel Woodruff key (DIN 6888)
Qty Range Price/Unit Ships Within
1 - 9 $1.50 4 wks
10 - 49 $1.26 4 wks
50 - 99 $1.05 4 wks
100 - 249 $0.96 4 wks
250+ Request for Quote
$1.50

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Chord Length 21.63 mm
Heigth 9 mm
Key Diameter 22 mm
Material Carbon Steel
Shaft Size 17 To 22 mm
Width (thickness) 6 mm
Substitute Part MKAAINM06022

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team