A 9C49M05025
5mm Wide, 25mm O.D., Carbon steel Woodruff key (DIN 6888)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $1.93 | 11 wks |
10 - 49 | $1.68 | 11 wks |
50 - 99 | $1.43 | 11 wks |
100 - 249 | $1.31 | 11 wks |
250+ | Request for Quote |
$1.93
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Chord Length | 24.49 mm |
---|---|
Heigth | 10 mm |
Key Diameter | 25 mm |
Material | Carbon Steel |
Shaft Size | 12 To 17 mm |
Width (thickness) | 5 mm |
Substitute Part | MKAAINM05025 |