A 9C49M05022
5mm Wide, 22mm O.D., Carbon steel Woodruff key (DIN 6888)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $0.93 | 11 wks |
10 - 49 | $0.79 | 11 wks |
50 - 99 | $0.64 | 11 wks |
100 - 249 | $0.59 | 11 wks |
250+ | Request for Quote |
$0.93
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Chord Length | 21.63 mm |
---|---|
Heigth | 9 mm |
Key Diameter | 22 mm |
Material | Carbon Steel |
Shaft Size | 12 To 17 mm |
Width (thickness) | 5 mm |
Substitute Part | MKAAINM05022 |