A 9C49M04019

4mm Wide, 19mm O.D., Carbon steel Woodruff key (DIN 6888)
Qty Range Price/Unit Ships Within
1 - 9 $0.98 4 wks
10 - 49 $0.84 4 wks
50 - 99 $0.68 4 wks
100 - 249 $0.63 4 wks
250+ Request for Quote
$0.98

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Chord Length 18.57 mm
Heigth 7.5 mm
Key Diameter 19 mm
Material Carbon Steel
Shaft Size 10 To 12 mm
Width (thickness) 4 mm
Substitute Part MKAAINM04019

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team