A 9C49M04013

4mm Wide, 13mm O.D., Carbon steel Woodruff key (DIN 6888)
Qty Range Price/Unit Ships Within
1 - 9 $0.49 4 wks
10 - 49 $0.42 4 wks
50 - 99 $0.35 4 wks
100 - 249 $0.32 4 wks
250+ Request for Quote
$0.49

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Chord Length 12.65 mm
Heigth 5 mm
Key Diameter 13 mm
Material Carbon Steel
Shaft Size 10 To 12 mm
Width (thickness) 4 mm
Substitute Part MKAAINM04013

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team