A 9C49M03013
3mm Wide, 13mm O.D., Carbon steel Woodruff key (DIN 6888)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $0.64 | 11 wks |
10 - 49 | $0.53 | 11 wks |
50 - 99 | $0.45 | 11 wks |
100 - 249 | $0.4 | 11 wks |
250+ | Request for Quote |
$0.64
Availability: 10 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Chord Length | 12.65 mm |
---|---|
Heigth | 5 mm |
Key Diameter | 13 mm |
Material | Carbon Steel |
Shaft Size | 8 To 10 mm |
Width (thickness) | 3 mm |
Substitute Part | MKAAINM03013 |