A 9C49M01507

1.5mm Wide, 7mm O.D., Carbon steel Woodruff key (DIN 6888)
Qty Range Price/Unit Ships Within
1 - 9 $0.97 4 wks
10 - 49 $0.83 4 wks
50 - 99 $0.67 4 wks
100 - 249 $0.62 4 wks
250+ Request for Quote
$0.97

Availability: 31 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Chord Length 6.76 mm
Heigth 2.6 mm
Key Diameter 7 mm
Material Carbon Steel
Shaft Size 4 To 6 mm
Width (thickness) 1.5 mm
Substitute Part MKAAINM01507

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team