A 9C40-D812
1/2 (W) X 1/4 (H), Carbon steel key stock
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $4.60 | 11 wks |
| 5 - 9 | $3.77 | 11 wks |
| 10 - 24 | $3.1 | 11 wks |
| 25 - 49 | $2.67 | 11 wks |
| 50+ | Request for Quote |
$4.60
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Finish | Zinc Electroplate |
|---|---|
| Heigth (W₁) | 0.25(+0.002/-0.0) Inch |
| Length | 12 Inch |
| Material | Carbon Steel |
| Width (W₂) | 0.5(+0.002/-0.0) Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities