A 9C40-C812
7/16 (W) X 1/4 (H), Carbon steel key stock
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $4.19 | 11 wks |
| 5 - 9 | $3.42 | 11 wks |
| 10 - 24 | $2.79 | 11 wks |
| 25 - 49 | $2.39 | 11 wks |
| 50+ | Request for Quote |
$4.19
Availability: 33 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Finish | Zinc Electroplate |
|---|---|
| Heigth (W₁) | 0.25(+0.002/-0.0) Inch |
| Length | 12 Inch |
| Material | Carbon Steel |
| Width (W₂) | 0.4375(+0.002/-0.0) Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities