A 9C40-B812

3/8 (W) X 1/4 (H), Carbon steel key stock
Qty Range Price/Unit Ships Within
1 - 4 $3.72 4 wks
5 - 9 $3.01 4 wks
10 - 24 $2.45 4 wks
25 - 49 $2.1 4 wks
50+ Request for Quote
$3.72

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Finish Zinc Electroplate
Heigth (W₁) 0.25(+0.002/-0.0) Inch
Length 12 Inch
Material Carbon Steel
Width (W₂) 0.375(+0.002/-0.0) Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team