A 9C40-0512
5/32 (W) X 5/32 (H), Carbon steel key stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $3.44 | 11 wks |
5 - 9 | $2.42 | 11 wks |
10 - 24 | $1.83 | 11 wks |
25 - 49 | $1.42 | 11 wks |
50+ | Request for Quote |
$3.44
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | Zinc Electroplate |
---|---|
Heigth (W₁) | 0.15625(+0.002/-0.0) Inch |
Length | 12 Inch |
Material | Carbon Steel |
Width (W₂) | 0.15625(+0.002/-0.0) Inch |