A 9C40-0312
3/32 (W) X 3/32 (H), Carbon steel key stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $9.36 | 6 wks |
50 - 99 | $8.15 | 6 wks |
100 - 249 | $6.98 | 6 wks |
250 - 499 | $5.84 | 7 wks |
500+ | Request for Quote |
$9.36
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | Zinc Electroplate |
---|---|
Heigth (W₁) | 0.09375(+0.002/-0.0) Inch |
Length | 12 Inch |
Material | Carbon Steel |
Width (W₂) | 0.09375(+0.002/-0.0) Inch |