A 9C39-0848
0.25" Wide X 0.25" Height X 1.5" Long Carbon steel machine key
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.18 | 4 wks |
25 - 99 | $0.71 | 4 wks |
100 - 249 | $0.54 | 4 wks |
250 - 999 | $0.45 | 4 wks |
1000+ | Request for Quote |
$1.18
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | Rust Inhibitor |
---|---|
Heigth (W) | 0.25 (+/-0.010) Inch |
Length (L) | 1.5 Inch |
Material | Carbon Steel |
Width (W) | 0.25 (+/-0.010) Inch |