A 9C39-0840
0.25" Wide X 0.25" Height X 1.25" Long Carbon steel machine key
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $1.30 | 11 wks |
| 25 - 99 | $0.78 | 11 wks |
| 100 - 249 | $0.59 | 11 wks |
| 250 - 999 | $0.5 | 11 wks |
| 1000+ | Request for Quote |
$1.30
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Finish | Rust Inhibitor |
|---|---|
| Heigth (W) | 0.25 (+/-0.010) Inch |
| Length (L) | 1.25 Inch |
| Material | Carbon Steel |
| Width (W) | 0.25 (+/-0.010) Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities