A 9C39-0616

0.1875" Wide X 0.1875" Height X 0.5" Long Carbon steel machine key
Qty Range Price/Unit Ships Within
1 - 24 $0.77 4 wks
25 - 99 $0.45 4 wks
100 - 249 $0.32 4 wks
250 - 999 $0.24 4 wks
1000+ Request for Quote
$0.77

Availability: 1621 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Finish Rust Inhibitor
Heigth (W) 0.1875 (+/-0.010) Inch
Length (L) 0.5 Inch
Material Carbon Steel
Width (W) 0.1875 (+/-0.010) Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team