A 9C39-0416
0.125" Wide X 0.125" Height X 0.5" Long Carbon steel machine key
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $0.64 | 11 wks |
| 25 - 99 | $0.35 | 11 wks |
| 100 - 249 | $0.25 | 11 wks |
| 250 - 999 | $0.2 | 11 wks |
| 1000+ | Request for Quote |
$0.64
Availability: 400 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Finish | Rust Inhibitor |
|---|---|
| Heigth (W) | 0.125 (+/-0.010) Inch |
| Length (L) | 0.5 Inch |
| Material | Carbon Steel |
| Width (W) | 0.125 (+/-0.010) Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities