A 9C38-7016
0.062" Nominal Diameter, 0.5" Long, Carbon Steel Taper Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $106.89 | 4 wks |
10 - 24 | $84.69 | 4 wks |
25+ | $72.27 | 4 wks |
$106.89
Availability: 1.68 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Length | 0.5 |
---|---|
Material | Carbon Steel |
Nominal Dia. (Large End) | 0.062 |
Pin Number | 7/0 |
Sell Unit (per Pack) | 100 |
Shaft Diameter | 0.0615 |
Taper Per Foot | 0.25 |