A 9C38-6020
0.078" Nominal Diameter, 0.625" Long, Carbon Steel Taper Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $82.98 | 4 wks |
10 - 24 | $65.03 | 4 wks |
25+ | $55.1 | 4 wks |
$82.98
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Length | 0.625 |
---|---|
Material | Carbon Steel |
Nominal Dia. (Large End) | 0.078 |
Pin Number | 6/0 |
Sell Unit (per Pack) | 100 |
Shaft Diameter | 0.077 |
Taper Per Foot | 0.25 |