A 9C38-5018

0.094" Nominal Diameter, 0.562" Long, Carbon Steel Taper Pin
Qty Range Price/Unit Ships Within
1 - 9 $81.68 4 wks
10 - 24 $63.98 4 wks
25+ $54.21 4 wks
$81.68

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Length 0.562
Material Carbon Steel
Nominal Dia. (Large End) 0.094
Pin Number 5/0
Sell Unit (per Pack) 100
Shaft Diameter 0.0929
Taper Per Foot 0.25

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team