A 9C38-5016
0.094" Nominal Diameter, 0.5" Long, Carbon Steel Taper Pin
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $89.85 | 11 wks |
| 10 - 24 | $70.38 | 11 wks |
| 25+ | $59.63 | 11 wks |
$89.85
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Length | 0.5 |
|---|---|
| Material | Carbon Steel |
| Nominal Dia. (Large End) | 0.094 |
| Pin Number | 5/0 |
| Sell Unit (per Pack) | 100 |
| Shaft Diameter | 0.0929 |
| Taper Per Foot | 0.25 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities