A 9C38-4030
0.109" Nominal Diameter, 0.938" Long, Carbon Steel Taper Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $48.25 | 12 wks |
10 - 24 | $37.1 | 12 wks |
25+ | $31.05 | 12 wks |
$48.25
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Length | 0.938 |
---|---|
Material | Carbon Steel |
Nominal Dia. (Large End) | 0.109 |
Pin Number | 4/0 |
Sell Unit (per Pack) | 100 |
Shaft Diameter | 0.1079 |
Taper Per Foot | 0.25 |