A 9C38-4020

0.109" Nominal Diameter, 0.625" Long, Carbon Steel Taper Pin
Qty Range Price/Unit Ships Within
1 - 9 $48.25 6 wks
10 - 24 $37.1 6 wks
25+ $31.05 6 wks
$48.25

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Length 0.625
Material Carbon Steel
Nominal Dia. (Large End) 0.109
Pin Number 4/0
Sell Unit (per Pack) 100
Shaft Diameter 0.1079
Taper Per Foot 0.25

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team